CEPEX
By CEPEX

UP. 89. SM6 - Extreme diaphragm valve, Body in PVC-U, Male solvent socket, O-rings and membrane in EPDM

Manufacturer CEPEX
Description Extreme diaphragm valve, Body in PVC-U, Male solvent socket, O-rings and membrane in EPDM, UP. 89. SM6 - D: 20, Code: 54815
Part number 0589020
Part number1 54815
Material PVC-U
DN (mm) 15
PN (bar) 10
Diameter 20
Omniclass number 23.27.33.13
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector DN (mm) D (mm) PN (bar) CODE REF. A (mm) E (mm) G (mm) H (mm) O (mm)
1 1 15 20 10 54815 0589020 124 41 144 81 90
2 2 20 25 10 54816 0589025 144 52 144 81 105
3 3 25 32 10 56659 0589032 154 60 189 96 108
4 4 32 40 10 56660 0589040 174 74 189 96 120
5 5 40 50 10 56671 0589050 194 80 252 130 130
6 6 50 63 10 56672 0589063 224 100 252 130 147

Contact the supplier

CEPEX

CEPEX

Fluid handling experts

Google Map