CEPEX
By CEPEX

UP. 73XT. BW6 - Extreme ball valve, PVC-U body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, PVC-U body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in food grade EPDM, UP. 73XT. BW6 - D: 20, Code: 64659
Part number 6073220PEXT
Part number1 64659
Material PVC
Diameter 20
Outer diameter 50 mm
Length 171 mm
Nominal flow 15 mm
Nominal pressure 16 bar
Omniclass number 23.27.33.13
CAD models
Share

Product selection

Index Selector CODE REF. D DN (mm) PN (bar) L (mm) H (mm) H1 (mm) S (mm) E (mm)
1 2 64659 6073220PEXT 20 15 16 45 171 62 2.3 50
2 3 64660 6073225PEXT 25 20 16 47 189 67 2.3 61
3 4 64661 6073232PEXT 32 25 16 50 205 70 3 70
4 5 64662 6073240PEXT 40 32 16 55 226 77 3.7 81
5 6 64663 6073250PEXT 50 40 16 61 249 86 4.6 96
6 7 64664 6073263PEXT 63 50 16 69 296 104 5.8 118

Documentation

Contact the supplier

CEPEX

CEPEX

Fluid handling experts

Google Map