1

PVDF. 73MPXT. BW6 - Extreme ball valve, PVDF body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, PVDF body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in EPDM, Throttle plate, PVDF. 73MPXT. BW6 - D: 75, Code: 69330
Part number 3873375XT
Part number1 69330
Material PVDF
DN (mm) 65
PN (bar) 10
Diameter 75
Length 324
Outer diameter 146
Omniclass number 23.27.33.13
Product selection
Selector D (mm) REF. CODE DN (mm) PN (bar) L3 (mm) H3 (mm) E (mm) S (mm) F (mm) M1 (mm) M2 (mm)
1 75 3873375XT 69330 65 10 76 324 146 6.8 137 220 56
2 90 3873390XT 69331 80 10 85 366 176 8.2 153 220 56
3 110 3873410XT 69332 100 10 95 466 228 10 215 220 56
D (mm)
REF.
CODE
DN (mm)
PN (bar)
L3 (mm)
H3 (mm)
E (mm)
S (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX