1

PPH. 73XT. FTF6 - Extreme ball valve, PP-H body, Fusion socket, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, Fusion socket, Seating joints in PTFE, O-Rings in food grade EPDM, PPH. 73XT. FTF6 - D: 16, Code: 64910
Part number 3973016XT
Part number1 64910
Material PVC
Diameter 16
Outer diameter 50 mm
Length 101 mm
Nominal flow 15 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector CODE REF. D DN (mm) PN (bar) L (mm) H (mm) E (mm)
2 64910 3973016XT 16 15 10 14.5 101 50
3 64911 3973020XT 20 15 10 15.5 101 50
4 64912 3973025XT 25 20 10 17 118 61
5 64913 3973032XT 32 25 10 19 136 70
6 64914 3973040XT 40 32 10 21.5 151 81
7 64915 3973050XT 50 40 10 24.5 165 96
11 64916 3973063XT 63 50 10 28.5 190 118
CODE
REF.
D
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX