1

PPH. 73XT. FT6 - Extreme ball valve, PP-H body, BSP female thread, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, BSP female thread, Seating joints in PTFE, O-Rings in food grade EPDM, PPH. 73XT. FT6 - G: 3/8", Code: 64917
Part number 3973616XT
Part number1 64917
Material PVC
Internal thread 3/8"
Outer diameter 50 mm
Length 101 mm
Nominal flow 10 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 64917 3973616XT 10 10 8.5 101 50
2 1/2" 64918 3973620XT 15 10 13.5 101 50
3 3/4" 64919 3973625XT 20 10 15.5 118 61
4 1" 64920 3973632XT 25 10 18.5 136 70
5 1"1/4 64921 3973640XT 32 10 20 151 81
6 1"1/2 64922 3973650XT 40 10 20 165 96
11 2" 64923 3973663XT 50 10 24 190 118
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX