1

PPH. 73XT. BW6 - Extreme ball valve, PP-H body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in food grade EPDM, PPH. 73XT. BW6 - D: 20, Code: 64622
Part number 3973320XT
Part number1 64622
Material PVC
Diameter 20
Outer diameter 50 mm
Length 171 mm
Nominal flow 15 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector CODE REF. D DN (mm) PN (bar) L (mm) H (mm) H1 (mm) S (mm) E (mm)
2 64622 3973320XT 20 15 10 45 171 62 2.3 50
3 64623 3973325XT 25 20 10 47 189 67 2.3 61
4 64624 3973332XT 32 25 10 50 205 70 3 70
5 64625 3973340XT 40 32 10 55 226 77 3.7 81
6 64626 3973350XT 50 40 10 61 249 86 4.6 96
7 64627 3973363XT 63 50 10 69 296 104 5.8 118
CODE
REF.
D
DN (mm)
PN (bar)
L (mm)
H (mm)
H1 (mm)
S (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX