1

PPH. 73MPXT. FTF6 - Extreme ball valve, PP-H body, Fusion socket, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, Fusion socket, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate, PPH. 73MPXT. FTF6 - D: 75, Code: 66927
Part number 3973075MPXT
Part number1 66927
Material PP-H
DN (mm) 65
PN (bar) 6
Diameter 75
Length 235
Outer diameter 146
Omniclass number 23.27.33.13
Product selection
Selector D (mm) REF. CODE DN (mm) PN (bar) L1 (mm) H1 (mm) E (mm) F (mm) M1 (mm) M2 (mm)
1 75 3973075MPXT 66927 65 6 31 235 146 137 220 56
2 90 3973090MPXT 66928 80 6 35 272 176 153 220 56
3 110 3973111MPXT 68509 100 6 42 350 228 215 220 56
D (mm)
REF.
CODE
DN (mm)
PN (bar)
L1 (mm)
H1 (mm)
E (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX