1

PPH. 73MPXT. FT6 - Extreme ball valve, PP-H body, BSP female thread, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, BSP female thread, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate, PPH. 73MPXT. FT6 - D: 2"1/2, Code: 68558
Part number 3973675MPXT
Part number1 68558
Material PP-H
DN (mm) 65
PN (bar) 6
Diameter 2"1/2
Length 216
Outer diameter 146
Omniclass number 23.27.33.13
Product selection
Selector D REF. CODE DN (mm) PN (bar) L1 (mm) H1 (mm) E (mm) F (mm) M1 (mm) M2 (mm)
1 2"1/2 3973675MPXT 68558 65 6 27 216 146 137 220 56
2 3" 3973690MPXT 68560 80 6 30 256 176 153 220 56
3 4" 3973711MPXT 68562 100 6 63 268 228 215 220 56
D
REF.
CODE
DN (mm)
PN (bar)
L1 (mm)
H1 (mm)
E (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX