1

PPH. 73MPXT. FLG6 - Extreme ball valve, PP-H body, Flanges, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, Flanges, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate, PPH. 73MPXT. FLG6 - D: 75, Code: 67276
Part number 3969275MPXT
Part number1 67276
Material PP-H
DN (mm) 65
PN (bar) 6
Diameter 75
Length 290
Outer diameter 187
Distance between fixing holes centres 145
Omniclass number 23.27.33.13
Product selection
Selector D (mm) REF. CODE DN (mm) PN (bar) F Holes (mm) H4 (mm) L (mm) F (mm) M1 (mm) M2 (mm)
1 75 3969275MPXT 67276 65 6 145 290 187 137 220 56
2 90 3969290MPXT 67278 80 6 160 310 203 153 220 56
3 110 3969311MPXT 68482 100 6 180 418 221 215 220 56
D (mm)
REF.
CODE
DN (mm)
PN (bar)
F Holes (mm)
H4 (mm)
L (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX