CEPEX
By CEPEX

CP. 89. SF6 - Extreme diaphragm valve, Body in PVC-C, Female solvent socket, O-rings and membrane in EPDM

Manufacturer CEPEX
Description Extreme diaphragm valve, Body in PVC-C, Female solvent socket, O-rings and membrane in EPDM, CP. 89. SF6 - D: 20, Code: 56802
Part number 3689120
Part number1 56802
Material PVC-C
DN (mm) 15
PN (bar) 10
Diameter 20
Length 133
Height 144
Omniclass number 23.27.33.13
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector DN (mm) D (mm) PN (bar) CODE REF. A (mm) E (mm) G (mm) H (mm)
1 1 15 20 10 56802 3689120 133 41 144 81
2 2 20 25 10 56807 3689125 159 52 144 81
3 3 25 32 10 57257 3689132 166 60 189 96
4 4 32 40 10 57262 3689140 192 74 189 96
5 5 40 50 10 57307 3689150 222 80 252 130
6 6 50 63 10 57312 3689163 266 100 252 130

Contact the supplier

CEPEX

CEPEX

Fluid handling experts

Google Map