CEPEX
By CEPEX

CP. 89. FLG6 - Extreme diaphragm valve, Body in PVC-C, Flanges, O-rings and membrane in EPDM

Manufacturer CEPEX
Description Extreme diaphragm valve, Body in PVC-C, Flanges, O-rings and membrane in EPDM, CP. 89. FLG6 - D: 20, Code: 56804
Part number 3689220
Part number1 56804
Material PVC-C
DN (mm) 15
PN (bar) 10
Diameter 20
Length 118
Outer diameter 90
Distance between fixing holes centres 65
Omniclass number 23.27.33.13
CAD models
Share

Product selection

Index Selector DN (mm) D (mm) PN (bar) CODE REF. A (mm) E (mm) G (mm) H (mm) L (mm) M (mm) N (mm) Q (mm)
1 1 15 20 10 56804 3689220 130 41 144 81 118 12 65 90
2 2 20 25 10 56809 3689225 150 52 144 81 136 13 75 105
3 3 25 32 10 57259 3689232 161 60 189 96 145 15 85 108
4 4 32 40 10 57264 3689240 181 74 189 96 163 16 100 120
5 5 40 50 10 57309 3689250 200 80 252 130 184 17 110 130
6 6 50 63 10 57314 3689263 230 100 252 130 212 18 125 147

Contact the supplier

CEPEX

CEPEX

Fluid handling experts

Google Map