
By CEPEX
CP. 84XT. SS. FGEP. RM - Extreme Butterfly valve, PP - GF body, Joint in food grade EPDM, Stainless steel shaft , Disc in PVC-C, Gear box
Manufacturer | CEPEX |
---|---|
Description | Extreme Butterfly valve, PP - GF body, Joint in food grade EPDM, Stainless steel shaft , Disc in PVC-C, Gear box, CP. 84XT. SS. FGEP. RM - D: 50, Code: 66736 |
Part number | 3584050XTRM |
Part number1 | 66736 |
Material | PVC |
Diameter | 50 |
Nominal pressure | 10 |
Omniclass number | 23.27.33.13 |
Product selection
Documentation
Contact the supplier

CEPEX
Fluid handling experts
-
CEPEX
CEPEX
Lluís Companys, 51-53
08400 Granollers (Barcelona)
www.cepex.com
cepex@cepex.com
