1

CP. 73MPXT. SM6 - Extreme ball valve, PVC-C body, Male solvent socket, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, PVC-C body, Male solvent socket, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate, CP. 73MPXT. SM6 - D: 75, Code: 67432
Part number 3673275MPXT
Part number1 67432
Material PVC-C
DN (mm) 65
PN (bar) 10
Diameter 75
Length 238
Outer diameter 146
Omniclass number 23.27.33.13
Product selection
Selector D (mm) REF. CODE DN (mm) PN (bar) L1 (mm) H1 (mm) E (mm) F (mm) M1 (mm) M2 (mm)
1 75 3673275MPXT 67432 65 10 45 238 146 137 220 56
2 90 3673290MPXT 67433 80 10 53 278 176 153 220 56
3 110 3673311MPXT 68556 100 10 65 359 228 215 220 56
D (mm)
REF.
CODE
DN (mm)
PN (bar)
L1 (mm)
H1 (mm)
E (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX