ABS. 84XT. SS. FGEP. RM - Extreme Butterfly valve, PP - GF body, Joint in food grade EPDM, Stainless steel shaft , Disc in ABS, Gear box
1

ABS. 84XT. SS. FGEP. RM - Extreme Butterfly valve, PP - GF body, Joint in food grade EPDM, Stainless steel shaft , Disc in ABS, Gear box

Manufacturer CEPEX
Description Extreme Butterfly valve, PP - GF body, Joint in food grade EPDM, Stainless steel shaft , Disc in ABS, Gear box, ABS. 84XT. SS. FGEP. RM - D: 50, Code: 66754
Part number 3784050XTRM
Part number1 66754
Material PVC
Diameter 50
Nominal pressure 10
Omniclass number 23.27.33.13
Product selection
CAD Selector D Code REF. PN
No CAD available 1 50 66754 3784050XTRM 10
2 63 - 75 62097 3784075XTRM 10
3 90 62098 3784090XTRM 10
4 110 62099 3784110XTRM 10
5 125 - 140 62100 3784140XTRM 10
6 160 62101 3784160XTRM 10
7 200 - 225 62102 3784200XTRM 10
8 250 - 280 62103 3784250XTRM 10
9 315 62104 3784315XTRM 10
D
Code
REF.
PN
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX