1

ABS. 73XT. FT6 - Extreme ball valve, ABS body, BSP female thread, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, ABS body, BSP female thread, Seating joints in PTFE, O-Rings in food grade EPDM, ABS. 73XT. FT6 - G: 3/8", Code: 65201
Part number 3773616XT
Part number1 65201
Material PVC
Internal thread 3/8"
Outer diameter 50 mm
Length 102 mm
Nominal flow 10 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 65201 3773616XT 10 10 8.5 102 50
2 1/2" 65202 3773620XT 15 10 13.5 102 50
3 3/4" 65203 3773625XT 20 10 15.5 120 61
4 1" 65204 3773632XT 25 10 18.5 139 70
5 1"1/4 65205 3773640XT 32 10 20 156 81
6 1"1/2 65206 3773650XT 40 10 20 170 96
11 2" 65207 3773663XT 50 10 24 197 118
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX