1

ABS. 73MPXT. SF6 - Extreme ball valve, ABS body, Female solvent socket, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, ABS body, Female solvent socket, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate, ABS. 73MPXT. SF6 - D: 75, Code: 68634
Part number 3773075XT
Part number1 68634
Material ABS
DN (mm) 65
PN (bar) 6
Product selection
Selector D (mm) REF. CODE DN (mm) PN (bar) L1 (mm) H1 (mm) E (mm) F (mm) M1 (mm) M2 (mm)
1 75 3773075XT 68634 65 6 45 238 146 137 220 56
2 90 3773090XT 68635 80 6 53 278 176 153 220 56
3 110 3773110XT 68636 100 6 65 359 228 215 220 56
D (mm)
REF.
CODE
DN (mm)
PN (bar)
L1 (mm)
H1 (mm)
E (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX