CLS
WEBBING COUPLING LINK
Manufacturer | Stamperia Carcano Giuseppe S.p.a. |
---|---|
Description | WEBBING COUPLING LINK |
Item Number | CLS 08 |
Chain | 7-8 |
inch | 9/32-5/16 |
A (mm) | 40 |
B (mm) | 58 |
C (mm) | 24 |
D (mm) | 20 |
---|---|
E (mm) | 24 |
F (mm) | 14 |
G (mm) | 17 |
H (mm) | 9 |
I (mm) | 10 |
Weight (Kg) | 0.28 |
W.L.L. (Kg) | 2000 |
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.
To spletno mesto je zaščiteno s storitvijo reCAPTCHA, zanj pa veljajo Pravilnik o zasebnosti in Pogoji poslovanja družbe Google.
Izbirnik izdelkov
Obrnite se na dobavitelja

Stamperia Carcano Giuseppe S.p.a.
The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.
-
Stamperia Carcano Giuseppe S.p.a.
Stamperia Carcano Giuseppe S.p.a.
Via Alzate, 31
22032 Albese con Cassano
Italija
www.carcano.it
stamperia@carcano.it