Selector | Item Number | Chain | inch | A (mm) | B (mm) | D (mm) | G (mm) | H (mm) | O (mm) | R (mm) | S (mm) | W.L.L. (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | C6XCA06SF | 05-06 | 7/32-1/4 | 23 | 72 | 8 | 13,5 | 21 | 21 | 90 | 8 | 900 |
2 | C6XCA08SF | 07-08 | 9/32-5/16 | 32 | 103 | 13 | 19,5 | 29 | 27 | 118 | 13 | 1600 |
3 | C6XCA10SF | 10 | 3/8 | 39 | 120 | 15 | 27 | 33 | 37 | 140 | 15 | 2500 |
4 | C6XCA13SF | 13 | 1/2 | 51 | 155 | 18 | 35 | 46 | 48 | 182 | 18 | 4250 |
5 | C6XCA16SF | 16 | 5/8 | 66 | 183 | 24 | 44 | 51 | 55 | 213 | 24 | 6300 |
Manufacturer | Stamperia Carcano Giuseppe S.p.a. |
---|---|
Description | Stainless steel sling hook with latch gr60 Cartec |
Item Number | C6XCA06SF |
Chain | 05-06 |
inch | 7/32-1/4 |
A (mm) | 23 |
B (mm) | 72 |
D (mm) | 8 |
---|---|
G (mm) | 13,5 |
H (mm) | 21 |
O (mm) | 21 |
R (mm) | 90 |
S (mm) | 8 |
W.L.L. (Kg) | 900 |
Item Number
Chain
inch
A (mm)
B (mm)
D (mm)
G (mm)
H (mm)
O (mm)
R (mm)
S (mm)
W.L.L. (Kg)