1

X807HT

Duplex stainless steel swivel eyebolt 1.4462

Manufacturer Stamperia Carcano Giuseppe S.p.a.
Description Duplex stainless steel swivel eyebolt 1.4462
Item Number C6X807HT12
Size M (mm) M12
A (mm) 43
B (mm) 12,5
C (mm) 11,5
D (mm) 30
E (mm) 30
F (mm) 36,5
K (mm) 55,5
L (mm) 18
CH (mm) 8
Weight (Kg) 0,2
W.L.L. (t) 0,5
製品セレクション
Selector Item Number Size M (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) K (mm) L (mm) CH (mm) Weight (Kg) W.L.L. (t)
1 C6X807HT12 M12 43 12,5 11,5 30 30 36,5 55,5 18 8 0,2 0,5
2 C6X807HT16 M16 49,5 14,5 15,7 35 35 41,8 64,5 24 10 0,35 1
3 C6X807HT20 M20 58 16 18 40 42 51,5 74,5 30 12 0,6 2
4 C6X807HT24 M24 69 20,5 22 49 50 58 90 36 12 1 2,5
Item Number
Size M (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
K (mm)
L (mm)
CH (mm)
Weight (Kg)
W.L.L. (t)
ドキュメンテーション
サプライヤーに問い合わせる
Stamperia Carcano Giuseppe S.p.a. The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.
Stamperia Carcano Giuseppe S.p.a.