Selector | Item Number | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | M (mm) | W.L.L. (Kg) |
---|---|---|---|---|---|---|---|---|---|
1 | C6XSH005 | 18 | 34 | 18 | 9 | 8 | 33 | M10 | 500 |
2 | C6XSH012 | 25 | 49 | 25 | 13 | 12 | 40 | M14 | 1250 |
3 | C6XSH020 | 32 | 64 | 32 | 17 | 16 | 60 | M18 | 2000 |
4 | C6XSH032 | 41 | 79 | 47 | 21 | 19 | 78 | M22 | 3200 |
5 | C6XSH050 | 56 | 106 | 60 | 29 | 25 | 109 | M30 | 5000 |
6 | C6XSH130 | 76 | 144 | 75 | 38 | 34 | 152 | M39 | 13000 |
Manufacturer | Stamperia Carcano Giuseppe S.p.a. |
---|---|
Description | Stainless steel dee shackles gr60 Cartec |
Item Number | C6XSH005 |
A (mm) | 18 |
B (mm) | 34 |
C (mm) | 18 |
---|---|
D (mm) | 9 |
E (mm) | 8 |
F (mm) | 33 |
M (mm) | M10 |
W.L.L. (Kg) | 500 |
Item Number
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
M (mm)
W.L.L. (Kg)