Selector | Item Number | Chain | inch | A (mm) | B (mm) | C (mm) | G (mm) | H (mm) | R (mm) | PxL (mm) | Weight (Kg) | W.L.L. (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | C6XCB06SF | 6 | 1/4 | 23 | 7,2 | 8,5 | 13,5 | 21 | 81 | 8x19,5 | 0,33 | 900 |
2 | C6XCB07SF | 7 | 9/32 | 32 | 9,5 | 12 | 19,5 | 29 | 112 | 8x22,5 | 0,79 | 1250 |
3 | C6XCB08SF | 8 | 5/16 | 32 | 9,5 | 11 | 19,5 | 29 | 111 | 10x22,5 | 0,84 | 1600 |
4 | C6XCB10SF | 10 | 3/8 | 39 | 12 | 15 | 27 | 33 | 122,5 | 13x31,5 | 1,43 | 2500 |
Manufacturer | Stamperia Carcano Giuseppe S.p.a. |
---|---|
Description | Duplex stainless steel clevis sling hook with latch 1.4462 |
Item Number | C6XCB06SF |
Chain | 6 |
inch | 1/4 |
A (mm) | 23 |
B (mm) | 7,2 |
C (mm) | 8,5 |
---|---|
G (mm) | 13,5 |
H (mm) | 21 |
R (mm) | 81 |
PxL (mm) | 8x19,5 |
Weight (Kg) | 0,33 |
W.L.L. (Kg) | 900 |
Item Number
Chain
inch
A (mm)
B (mm)
C (mm)
G (mm)
H (mm)
R (mm)
PxL (mm)
Weight (Kg)
W.L.L. (Kg)