CPAX

CLEVIS ATTACHMENTS

Manufacturer Stamperia Carcano Giuseppe S.p.a.
Description CLEVIS ATTACHMENTS
Item Number CPAX 06
Chain 6
inch 1/4
A (mm) 7.5
B (mm) 32
C (mm) 18
F (mm) 32
G (mm) 9.8
H (mm) 11
PxL (mm) 7,5x21
Weight (Kg) 0.15
W.L.L. (Kg) 1400
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Stamperia Carcano Giuseppe S.p.a.

Stamperia Carcano Giuseppe S.p.a.

The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.

Google Map