CB
CLEVIS SLING HOOK WITH LATCH
Manufacturer | Stamperia Carcano Giuseppe S.p.a. |
---|---|
Description | CLEVIS SLING HOOK WITH LATCH |
Item Number | CB 06 |
Chain | 6 |
inch | 1/4 |
A (mm) | 25 |
A1 (mm) | 19 |
B (mm) | 6.7 |
C (mm) | 8.5 |
---|---|
G (mm) | 14.5 |
H (mm) | 20 |
R (mm) | 73 |
P (mm) | 7 |
Weight (Kg) | 0.24 |
W.L.L. (Kg) | 1120 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Contact the supplier

Stamperia Carcano Giuseppe S.p.a.
The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.
-
Stamperia Carcano Giuseppe S.p.a.
Stamperia Carcano Giuseppe S.p.a.
Via Alzate, 31
22032 Albese con Cassano
Italy
www.carcano.it
stamperia@carcano.it