Stamperia Carcano Giuseppe S.p.a.
By Stamperia Carcano Giuseppe S.p.a.

837

Swivel eyebolt with joint

Manufacturer CARCANO
Description 837
Item Number A83708
A (mm) 36
B (mm) 12
C (mm) 50
D (mm) 8
E (mm) 35
F (mm) 34
G (mm) 38
H (mm) 68
L (mm) 18
Ch (mm) 6
Weight (Kg) 0,46
W.L.L. (Kg) 0.4
Size M8
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Stamperia Carcano Giuseppe S.p.a.

Stamperia Carcano Giuseppe S.p.a.

The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.

Google Map