Stamperia Carcano Giuseppe S.p.a.
By Stamperia Carcano Giuseppe S.p.a.

811X

HEAVY LIFT SWIVEL HOIST RING

Manufacturer CARCANO
Description HEAVY LIFT SWIVEL HOIST RING
Item Number C811X08
A (mm) 56
B (mm) 28
C (mm) 14
E (mm) 30
F (mm) 55
G (mm) 11
H (mm) 99
J (mm) 40
K (mm) 33.5
L (mm) 12
CH (mm) 13
Weight (Kg) 0.375
W.L.L. (t) 0.3
Size M8
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Stamperia Carcano Giuseppe S.p.a.

Stamperia Carcano Giuseppe S.p.a.

The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.

Google Map