INLINE GEARBOXES IN CAST-IRON M701CS603LN-GB3

Manufacturer HYDRO-MEC
Description Inline gearboxes in cast-iron with motor and motor flange, Ratio 5.06, Motor power 7.50 kW, Output torque 245 Nm
Part Number M701CS603LN-GB3
Wybór produktu
Selector Part Number Description Ratio Output rpm (min⁻¹) Motor power Output torque Service factor Input bore (ø)
1 M701CS603LN-GB3 Inline gearboxes in cast-iron with motor and motor flange, Ratio 5.06, Motor power 7.50 kW, Output torque 245 Nm 5.06 276.92 7.50 kW 245 Nm 1.2 Standard
Part Number
Description
Ratio
Output rpm (min⁻¹)
Motor power
Output torque
Service factor
Input bore (ø)
Dokumentacja
Skontaktuj się z dostawcą
HYDRO-MEC Hydro-Mec manufacture speed reducers, coaxial, in aluminum and cast iron, shaft mounted, worm gearboxes, square worm gearboxes, customized speed gear reducers, single stage gearboxes, wormgearboxes with primary reduction, electric motors etc...All the products and parts are made in Europe, using the latest technology both in design and production, to offer a competitive high-efficiency gearbox programm, suitable for today's market needs.
HYDRO-MEC