Integrated Stepper Motors - MIS171Q16yyzz66

Manufacturer JVL Industri Elektronik A/S
Description Integrated Stepper Motors - Axial (rear end), Holding Torque 0.36 Nm, Length 73.5 mm, Shaft ø / Length (mm) - 5 round / 20
Part Number MIS171Q16yyzz66
Produktutvalg
Selector Part Number Description Holding Torque (Nm) Length (mm) Shaft ø / Length [mm] Weight [kg]
1 MIS171Q16yyzz66 Integrated Stepper Motors - Axial (rear end), Holding Torque 0.36 Nm, Length 73.5 mm, Shaft ø / Length (mm) - 5 round / 20 0.36 73.5 5 round / 20 0.54
Part Number
Description
Holding Torque (Nm)
Length (mm)
Shaft ø / Length [mm]
Weight [kg]
Dokumentasjon
Ta kontakt med leverandøren
JVL Industri Elektronik A/S The Mission of JVL Industri Elektronik A/S is to supply reliable, cost-effective and user-friendly integrated servo & stepper motors.JVL products are marketed all over the world, in Europe, the USA and Asia, by independent representatives who are, carefully selected by JVL to have the necessary knowledge and experience, in order to help our customers in the best possible way in their choice of motion control components.
JVL Industri Elektronik A/S