Intelligent visual part detection system for Asycube flexible feeders Asycube 240

SmartSight

Manufacturer Asyril SA
Description Intelligent visual part detection system for Asycube flexible feeders, standard resolution 1.6 Mpx, Close Distance 510 mm
Part Number 000.102.469
제품 선택
Selector Part Number Description
1 000.102.469 Intelligent visual part detection system for Asycube flexible feeders, standard resolution 1.6 Mpx, Close Distance 510 mm
2 000.102.470 Intelligent visual part detection system for Asycube flexible feeders, standard resolution 1.6 Mpx, Large Distance 860 mm
3 000.102.471 Intelligent visual part detection system for Asycube flexible feeders, high resolution 5 Mpx, Close Distance 600 mm
4 000.102.472 Intelligent visual part detection system for Asycube flexible feeders, high resolution 5 Mpx, Large Distance 840 mm
5 000.102.477 Intelligent visual part detection system for Asycube flexible feeders, very high resolution 12 Mpx, Close Distance 530 mm
6 000.102.478 Intelligent visual part detection system for Asycube flexible feeders, very high resolution 12 Mpx, Large Distance 760 mm
Part Number
Description
문서
공급업체에 문의하십시오.
Asyril SA Asyril SA, experts in flexible feeding systems.Asyril develops, produces and markets high performance flexible feeding systems for parts and components from 0.1 up to 150 mm in size. Our unique patented 3-axis vibration technology and intelligent vision system are easy to integrate and allow for optimized speed, accuracy and flexibility.Asyril's key competencies and extensive know-how encompass all three sub-domains of modern part feeding systems: vibration technology, industrial vision and precision robotics.
Asyril SA