1

Archimedes screw module, Explosive environment, TRH 100-100 U4

Manufacturer Archimedys - Exventys
Description Archimedes screw module, Explosive environment, pitch 150 mm, Right hand TRH 100-100 U4
Part Number 11139
Mass of a module (g) 230
製品セレクション
Selector Part Number Description Thread direction Outside dimension mm Outside dimension inch A diameter of the core (mm) A diameter of the core (inch) F functional height (mm) F functional height (inch) H Axe cross section (mm) H Axe Cross section (inch) Pitch (mm) Pitch (inch) Filling level 100%. Output per rotation (cm3) Filling level 100%. Outputper rotation (l) Filling level 100%. Outputper rotation (in3) Mass of a module (g) Mass of a module (lb) Material
1 11139 Archimedes screw module, Explosive environment, pitch 150 mm, Right hand TRH 100-100 U4 right 101,6 4 39 1,54 100 3,94 22 0,87 100 3,94 690,92 0,69 42,16 230 0,51 U4
Part Number
Description
Thread direction
Outside dimension mm
Outside dimension inch
A diameter of the core (mm)
A diameter of the core (inch)
F functional height (mm)
F functional height (inch)
H Axe cross section (mm)
H Axe Cross section (inch)
Pitch (mm)
Pitch (inch)
Filling level 100%. Output per rotation (cm3)
Filling level 100%. Outputper rotation (l)
Filling level 100%. Outputper rotation (in3)
Mass of a module (g)
Mass of a module (lb)
Material
サプライヤーに問い合わせる
Archimedys - Exventys Components for Archimede’s screw conveyors and bulk handling
EXVENTYS