Fischer Elektronik GmbH & Co. KG
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden

Fischer Elektronik GmbH & Co. KG

3,116 results
Display by 
Sort by 
BFS …, Accessory for the embedded case, insulating
Accessory for the embedded case
BFS 25
BFS …, Accessory for the embedded case, insulating
Accessory for the embedded case
BFS 35
BFS …, Accessory for the embedded case, insulating
Accessory for the embedded case
BFS 15
BFS …, Accessory for the embedded case, insulating
Accessory for the embedded case
BFS 30
BFS …, Accessory for the embedded case, insulating
Accessory for the embedded case
BFS 20
BFS …, Accessory for the embedded case, insulating
Accessory for the embedded case
BFS 40
AOS 66, for transistor TO 66, 33 x 19 x 2,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 66
AOS 32, for transistor SOT 32, 11 x 8 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 32
AOS 5, for transistor TO 5, Ø 11 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 5
AOS 220, for transistor TO 220, 18 x 12 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220
AOS 3, ffor transistor TO 3, 40,6 x 26,3 x 2,9 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3
AOS 220 4, for transistor TO 220, 18 x 12 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220 4
AOS 127, for transistor TO 127, 25,5 x 21 x 3 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 127
AOS 247, for transistor TO 247, 23 x 20 x 1 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 247
AOS 220 SL, for transistor TO 220, 18 x 14 x 4,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220 SL
AOS 220 3, for transistor TO 220, 19,2 x 13,9 x 1,6 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220 3
AOS 3 P SL, for transistor TOP 3, 20,5 x 17,5 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3 P SL
AOS 18, for transistor TO 18, Ø 8 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 18
AOS 3 P, for transistor TOP 3, 20,5 x 17,5 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3 P
AOS 218 247, for transistor TO 218, TO 247, 25 x 21 x 3 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 218 247
AOS 3 P 2, for transistor TOP 3, 23 x 20 x 1 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3 P 2
AOS 93, for transistor TO 93, Ø 9,5 x 2,3 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 93
FK 252 SA 220 H, with tinned solder lug, horizontal installation, for semiconductor-design TO 220
Attachable heatsink
Attachable heatsinks
FK 252 SA 220 H
FK 252 SA 220 VL, with tinned solder lug, vertical installation, for semiconductor-design TO 220
Attachable heatsink
Attachable heatsinks
FK 252 SA 220 VL
FK 240 SA 220 VL, with tinned soldering lug for direct soldering onto circuit board, for horizontal installation
Attachable heatsink
Attachable heatsinks
FK 240 SA 220 VL
FK 276 MI 247 V, universal clip-on heatsink for for design TO 218, TO 247, TO 248 and others
Attachable heatsink
Attachable heatsinks
FK 276 MI 247 V
FK 242 SA 220 V, with tinned soldering lug for direct soldering onto circuit board, for vertical installation
Attachable heatsink
Attachable heatsinks
FK 242 SA 220 V
FK 253, vertical mounting, for semiconductor-design TO 220
Attachable heatsink
Attachable heatsinks
FK 253
FK 224 ... 220  2, with solder lug for vertical installation, for semiconductor-design TO 220
Attachable heatsink
Attachable heatsinks
FK 224 SA 220 2
FK 237 SA 220 O, without solder lug, for semiconductor-design TO 220
Attachable heatsink
Attachable heatsinks
FK 237 SA 220 O
FK 281 MI 247 V, universal clip-on heatsink for for design TO 218, TO 247, TO 248 and others
Attachable heatsink
Attachable heatsinks
FK 281 MI 247 V
FK 274 MI 247 V, universal clip-on heatsink for for design TO 218, TO 247, TO 248 and others
Attachable heatsink
Attachable heatsinks
FK 274 MI 247 V
FK 277 MI 247 V, universal clip-on heatsink for for design TO 218, TO 247, TO 248 and others
Attachable heatsink
Attachable heatsinks
FK 277 MI 247 V