1
Manufacturer Shanghai Bidi Industrial Aluminium Profile Co Ltd
Description Articular Foot CE-FT24x100-100R
Part number CE-FT24x100-100R
Product selection
Selector Model H H1 H2 L D D1 M Maximum load (kg)
1 CE-FT8x50-40R 83.5 50 20 - Φ40 - 8 750
2 CE-FT8x50-50R 83.5 50 20 - Φ50 - 8 800
3 CE-FT8x80-50R 115 80 20 - Φ50 - 8 800
4 CE-FT10x80-50R 115 80 20 - Φ50 - 10 1000
5 CE-FT12x100-50R 131 100 20 - Φ50 - 12 1200
6 CE-FT8x100-80R 131 100 18 55 Φ80 Φ10 8 1000
7 CE-FT10x100-80R 131 100 18 55 Φ80 Φ10 10 1200
8 CE-FT12x100-80R 131 100 18 55 Φ80 Φ10 12 1500
9 CE-FT16x100-100R 150 100 31 74 Φ100 Φ10 16 1600
10 CE-FT20x100-100R 150 100 31 74 Φ100 Φ10 20 1800
11 CE-FT24x100-100R 150 100 31 74 Φ100 Φ10 24 2000
Model
H
H1
H2
L
D
D1
M
Maximum load (kg)
Contact the supplier
Shanghai Bidi Industrial Aluminium Profile Co Ltd Industrial Aluminium Profile
Shanghai Bidi Industrial Aluminium Profile Co., Ltd.
上海比迪工业铝型材配件有限公司