S800, snap-action switch

Changeover switches with double-break contacts and positive opening operation

Manufacturer Schaltbau GmbH
Description S800, snap-action switch
Part Number S800 as
Description Changeover, SPDT-DB, positive break
Actuator and mounting styles Roller lever, with mounting brackets, slotted holes
Contact material Silver
Note I Subject to change
Note II Other variants on request
Omniclass number 23.35.37.00
Product selection
Selector Part Number Description Description Actuator and mounting styles Contact material Terminals Actuating and release forces Special designs
1 S800 a 20 L S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver Flat tabs Standard Blowout magnets
2 S800 a 20 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver Flat tabs Standard
3 S800 a 22 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver Without terminal screw Standard
4 S800 a 23 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver Flat tabs, screw-mounted Standard
5 S800 a 24 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver Flat tabs, 90° angled Standard
6 S800 a 30 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver M3 screws Standard
7 S800 a L S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver M3 screws with saddle clamp Standard Blowout magnets
8 S800 a S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets Silver M3 screws with saddle clamp Standard
9 S800 as 30 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets, slotted holes Silver M3 screws Standard
10 S800 as S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets, slotted holes Silver M3 screws with saddle clamp Standard
11 S800 b 20 L S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver Flat tabs Standard Blowout magnets
12 S800 b 20 S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver Flat tabs Standard
13 S800 b 22 S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver Without terminal screw Standard
14 S800 b 30 S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver M3 screws Standard
15 S800 b L S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver M3 screws with saddle clamp Standard Blowout magnets
16 S800 b S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver M3 screws with saddle clamp Standard
17 S800 c 20 S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver Flat tabs Standard
18 S800 c 21 S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver Flat tabs, slotted Standard
19 S800 c S800, snap-action switch Changeover, SPDT-DB, positive break Push button, no mounting brackets Silver M3 screws with saddle clamp Standard
20 S800 d 20 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets,angled on one end Silver Flat tabs Standard
21 S800 d S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, with mounting brackets,angled on one end Silver M3 screws with saddle clamp Standard
22 S800 e 20 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, no mounting brackets Silver Flat tabs Standard
23 S800 e 22 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, no mounting brackets Silver Without terminal screw Standard
24 S800 e 24 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, no mounting brackets Silver Flat tabs, 90° angled Standard
25 S800 e 30 S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, no mounting brackets Silver M3 screws Standard
26 S800 e S800, snap-action switch Changeover, SPDT-DB, positive break Roller lever, no mounting brackets Silver M3 screws with saddle clamp Standard
27 S800 g S800, snap-action switch Changeover, SPDT-DB, positive break One-way roller lever, no mounting brackets Silver M3 screws with saddle clamp Standard
Part Number
Description
Description
Actuator and mounting styles
Contact material
Terminals
Actuating and release forces
Special designs
Documentation
Contact the supplier
Schaltbau GmbH Electromechanical components and innovative driver's cabs for railway and industrial applications, systems for renewable energy in industrial applications, e-mobility and automation
Schaltbau GmbH