1

Anti-vibration Mounts Type AWI

Manufacturer ROSTA
Description Anti-vibration Mounts Type AWI 50-2R
Part number 05 111 108
Mass 20.3 kg
Product selection
Selector Part number Type Description Load capacity G [N] on Z-axis unloaded max. load B C D E øF H K L M N Mass (kg)
1 05 111 101 AWI 15R Anti-vibration Mounts Type AWI 15R 180–400 68 55 22,5 45 7X10 50 65 3 10 40 52 --- 0.2
2 05 121 101 AWI 15L Anti-vibration Mounts Type AWI 15L 180–400 68 55 22,5 45 7X10 50 65 3 10 40 52 --- 0.2
3 05 111 102 AWI 18R Anti-vibration Mounts Type AWI 18R 350–850 88 70 30 60 9X15 60 80 3,5 14 50 67 --- 0.9
4 05 121 102 AWI 18L Anti-vibration Mounts Type AWI 18L 350–850 88 70 30 60 9X15 60 80 3.5 14 50 67 --- 0.9
5 05 111 103 AWI 27R Anti-vibration Mounts Type AWI 27R 650–1500 111 91 35 70 11X20 80 105 4,5 17 60 80 --- 1.9
6 05 121 103 AWI 27L Anti-vibration Mounts Type AWI 27L 650–1500 111 91 35 70 11X20 80 105 4,5 17 60 80 --- 1.9
7 05 111 104 AWI 38R Anti-vibration Mounts Type AWI 38R 1200–3000 150 122 47,5 95 13X20 100 125 6 21 80 104 40 4.5
8 05 121 104 AWI 38L Anti-vibration Mounts Type AWI 38L 1200–3000 150 122 47.5 95 13X20 100 125 6 21 80 104 40 4.5
9 05 111 105 AWI 45R Anti-vibration Mounts Type AWI 45R 2000–4800 177 145 55 110 13X26 115 145 8 28 100 132 58 7.8
10 05 121 105 AWI 45L Anti-vibration Mounts Type AWI 45L 2000–4800 177 145 55 110 13X26 115 145 8 28 100 132 58 7.8
11 05 111 106 AWI 50R Anti-vibration Mounts Type AWI 50R 4000–9600 194 159 60 120 17X27 130 170 12 40 120 165 60 12.8
12 05 121 106 AWI 50L Anti-vibration Mounts Type AWI 50L 4000–9600 194 159 60 120 17X27 130 170 12 40 120 165 60 12.8
13 05 111 108 AWI 50-2R Anti-vibration Mounts Type AWI 50-2R 6600–16000 194 159 60 120 17X27 130 170 12 45 200 250 70 20.3
14 05 121 108 AWI 50-2L Anti-vibration Mounts Type AWI 50-2L 6600–16000 194 159 60 120 17X27 130 170 12 45 200 250 70 20.3
Part number
Type
Description
Load capacity G [N] on Z-axis
unloaded
max. load
B
C
D
E
øF
H
K
L
M
N
Mass (kg)
Documentation
Contact the supplier
ROSTA Tensioning Technology - Oscillating Conveyor Technology - Rubber Suspension Technology
ROSTA AG