Q-Series 3-Phase

Manufacturer PULS
Description Q-Series 3-Phase, Output Voltage = 24 V, Output Current = 40 A, 110 x 124 x 127mm
Part number QT40.241
Product selection
Selector Part Number Output Voltage (V) Output Current (A) Range Power (W) Input W x H x D Note
1 QT20.241 24 20 24-28Vdc 480 3x 380-480Vac 65 x 124 x 127mm -
2 QT20.241-C1 24 20 24-28Vdc 480 3x 380-480Vac 65 x 124 x 127mm Conformal coated
3 QT20.361 36 13.3 36-42Vdc 480 3x 380-480Vac 65 x 124 x 127mm -
4 QT20.481 48 10 48-55Vdc 480 3x 380-480Vac 65 x 124 x 127mm -
5 QT40.241 24 40 24-28Vdc 960 3x 380-480Vac 110 x 124 x 127mm -
Part Number
Output Voltage (V)
Output Current (A)
Range
Power (W)
Input
W x H x D
Note
Product Description

Suitable when you need state-of the art technology and flexibility for demanding tasks. With outstanding efficiency, 50% Bonus Power and many additional features this series is the „Best in Class“.

Contact the supplier
PULS The World of DIN-Rail Power Supplies
PULS Sarl