C-Series 1-Phase

Manufacturer PULS
Description C-Series 1-Phase, Output Voltage = 24 V, Output Current = 5 A, 32 x 124 x 117mm
Part number CS5.244
Product selection
Selector Part Number Output Voltage (V) Output Current (A) Range Power (W) Input W x H x D Note
1 CS3.241 24 3.3 24-28Vdc 80 100-240Vac 32 x 124 x102mm -
2 CS5.241 24 5 24-28Vdc 120 100-120 / 200-240Vac 32 x 124 x 117mm -
3 CS5.241-C1 24 5 24-28Vdc 120 100-120 / 200-240Vac 32 x 124 x 117mm Conformal coated
4 CS5.241-S1 24 5 24-28Vdc 120 100-120 / 200-240Vac 32 x 124 x 117mm Spring-clamp terminals
5 CS5.243 24 5 24-28Vdc 120 100-120Vac 32 x 124 x 117mm -
6 CS5.244 24 5 24-28Vdc 120 200-240Vac 32 x 124 x 117mm -
7 CS10.241 24 10 24-28Vdc 240 100-120 / 200-240Vac 60 x 124 x 117mm -
8 CS10.241-S1 24 10 24-28Vdc 240 100-120 / 200-240Vac 60 x 124 x 117mm Spring-clamp terminals
9 CS10.242 24 10 24-28Vdc 240 100-120 / 200-240Vac 60 x 124 x 117mm Passive PFC
10 CS10.243 24 10 24-28Vdc 240 100-120Vac 60 x 124 x 117mm -
11 CS10.244 24 10 24-28Vdc 240 200-240Vac 60 x 124 x 117mm -
12 CS10.481 48 5 24-28Vdc 240 100-120 / 200-240Vac 60 x 124 x 117mm -
Part Number
Output Voltage (V)
Output Current (A)
Range
Power (W)
Input
W x H x D
Note
Product Description

The C-Series power supplies are affordable basic units comprising an alternative to the feature-rich Q-Series. Corners were cut when it comes to a few features, but not in terms of quality, reliability, ease of operation, small overall size and generous power reserves. In this sense, the same standards apply to the C-Series as to all other PULS products. In the 120W class, the C-Series units are even smaller than those of the Q Series and yet are every bit as durable, with a specified life expectancy of the electrolytic capacitor of 50,000 hours.

The guaranteed power boost of +20% of the rated power is intended to ensure optimal adaptation to fluctuating loads. If the ambient temperature remains below 45°C or with forced ventilation, this performance is even specified for continuous loads. Nor were any compromises made when it comes to limiting the inrush current. This unpleasant side effect of switching power supplies was completely eliminated by means of a new circuit.

The units are equipped with automatic 115/230V range switching for increased ease of operation and fault avoidance. For the first time, the units are now available in special regional versions that cover either only the 100-120V or 200-240V ranges. This made it possible to further reduce costs without other disadvantages in regional applications.

Contact the supplier
PULS The World of DIN-Rail Power Supplies
PULS Sarl