Manufacturer PISCO TAIWAN Co.,LTD.
Description PC3/16-01
Part Number PC3/16-01
Weight(g) 9
Product selection
Selector Part Number Description Weight(g) D(mm) R(mm) A(mm) B(mm) L(mm) Tube end C(mm) Hex H(mm) Orifice bore(mm)
1 PC1/2-02 PC1/2-02 36 1/2 R1/4 11 35.7 29.0 23.1 21 8.5
12 PC1/2-03 PC1/2-03 29 1/2 R3/8 12 31.7 25.4 23.1 21 11
23 PC1/2-04 PC1/2-04 43 1/2 R/2 15 33.7 25.5 23.1 21 11
34 PC1/4-01 PC1/4-01 8 1/4 R1/8 8 22.3 18.3 17 12 5.3
40 PC1/4-02 PC1/4-02 15 1/4 R1/4 11 23.7 17.6 17 14 5.3
41 PC1/4-03 PC1/4-03 28 1/4 R/8 12 24.5 18.1 17 17 5.3
42 PC1/4-M5 PC1/4-M5 8 1/4 M5x0.8 2.8 21.9 19.1 17 12 2.4
43 PC3/8-01 PC3/8-01 22 3/8 R1/8 8 30.3 26.3 20.7 17 6
44 PC3/8-02 PC3/8-02 19 3/8 R1/4 11 29.8 23.8 20.7 17 8.5
2 PC3/8-03 PC3/8-03 25 3/8 R3/8 12 29.3 23 20.7 17 8.5
3 PC3/8-04 PC3/8-04 47 3/8 R1/2 15 30.4 22.2 20.7 21 8.5
4 PC3/16-01 PC3/16-01 9 3/16 R1/8 8 22.7 18.7 17.4 12 4
5 PC3/16-02 PC3/16-02 16 3/16 R1/4 11 24.1 18 17.4 14 4
6 PC3/16-M5 PC3/16-M5 8.6 3/16 M5x0.8 2.8 22.3 19.5 17.4 12 2.4
7 PC4-01 PC4-01 7.4 4 R1/8 8 21 17 14.9 10 3
8 PC4-02 PC4-02 16 4 R1/4 11 22.5 16.5 14.9 10 3
9 PC4-M50 PC4-M50 6.1 4 M5x0.8 2.8 22.7 19.9 14.9 8 2.4
10 PC4-M5 PC4-M5 5.6 4 M5x0.8 2.8 19.8 17 14.9 10 2.4
11 PC4-M6 PC4-M6 6 4 M6x1 3.8 20.8 17 14.9 10 3
13 PC5/8-03 PC5/8-03 54 5/8 R3/8 12 39.3 33 24.8 24 11
14 PC5/8-04 PC5/8-04 63 5/8 R1/2 15 41.3 33.1 24.8 24 13
15 PC5/16-01 PC5/16-01 14 5/16 R1/8 8 27.9 23.9 18.2 14 6
16 PC5/16-02 PC5/16-02 14 5/16 R1/4 11 26.6 20.6 18.2 14 7
17 PC5/16-03 PC5/16-03 25 5/16 R3/8 12 25.5 19.2 18.2 17 7
18 PC5/32-01 PC5/32-01 7.4 5/32 R1/8 8 21 17 14.9 10 3
19 PC5/32-02 PC5/32-02 16 5/32 R1/4 11 22.5 16.5 14.9 14 3
20 PC5/32-M5 PC5/32-M5 5.6 5/32 M5x0.8 2.8 19.8 17 14.9 10 2.4
21 PC6-01 PC6-01 8.2 6 R1/8 8 22.3 18.3 17 12 5
22 PC6-02 PC6-02 15 6 R1/4 11 23.7 17.6 17 14 5
24 PC6-03 PC6-03 28 6 R3/8 12 24.5 18.1 17 17 5
25 PC6-M5 PC6-M5 8.1 6 M5x0.8 2.8 21.9 19.1 17 12 2.4
26 PC6-M6 PC6-M6 8.5 6 M6x1 3.8 22.9 19.1 17 12 3
27 PC8-01 PC8-01 14 8 R1/8 8 27.9 23.9 18.2 14 6
28 PC8-02 PC8-02 14 8 R1/4 11 26.6 20.6 18.2 14 7
29 PC8-03 PC8-03 25 8 R3/8 12 25.5 19.2 18.2 17 7
30 PC10-01 PC10-01 21 10 R1/8 8 30.3 26.3 20.7 17 6
31 PC10-02 PC10-02 19 10 R1/4 11 29.8 23.8 20.7 17 8.5
32 PC10-03 PC10-03 24 10 R3/8 12 29.3 23 20.7 17 9
33 PC10-04 PC10-04 46 10 R1/2 15 30.4 22.2 20.7 21 9
35 PC12-02 PC12-02 37 12 R1/4 11 35.9 29.9 23.3 21 8.5
36 PC12-03 PC12-03 30 12 R3/8 12 31.9 25.6 23.3 21 11
37 PC12-04 PC12-04 44 12 R1/2 15 33.9 25.7 23.3 21 11
38 PC16-03 PC16-03 54 16 R3/8 12 39.3 33 24.8 24 11
39 PC16-04 PC16-04 63 16 R1/2 15 41.3 33.1 24.8 24 13
Part Number
Description
Weight(g)
D(mm)
R(mm)
A(mm)
B(mm)
L(mm)
Tube end C(mm)
Hex H(mm)
Orifice bore(mm)
Contact the supplier
PISCO TAIWAN Co.,LTD. PISCO TAIWAN CO., LTD.is the branch company of PISCO in taiwan
PISCO TAIWAN Co.,LTD.
匹士克股份有限公司