2
Manufacturer PGR Drive Technologies
Description Shaft Mounted Gear Units P2 Ø40
Part number P2 Ø40
D G7 40 mm
K JS9 12 mm
H 43,5 mm
L 122 mm
N 8 mm
G 107 mm
M M12
MN -
O -
P 52 mm
d j6 22 mm
k P9 6 mm
h 24,5 mm
l 45 mm
KL M6
A 220 mm
C 95 mm
E 31 mm
F 156 mm
J 195 mm
T 10 mm
LE 271 mm
LT 29 mm
Product selection
Selector Part number Description D G7 K JS9 H L N G M MN O P d j6 k P9 h l KL A C E F J T LE LT
1 P1 Ø30 Shaft Mounted Gear Units P1 Ø30 30 mm 8 mm 33,5 mm 114 mm 8 mm 100 mm M12 - - 40 mm 19 mm 6 mm 21,5 mm 40 mm M6 187 mm 79 mm 25 mm 145 mm 160 mm 8 mm 246 mm 29 mm
2 P2 Ø40 Shaft Mounted Gear Units P2 Ø40 40 mm 12 mm 43,5 mm 122 mm 8 mm 107 mm M12 - - 52 mm 22 mm 6 mm 24,5 mm 45 mm M6 220 mm 95 mm 31 mm 156 mm 195 mm 10 mm 271 mm 29 mm
3 P3 Ø50 Shaft Mounted Gear Units P3 Ø50 50 mm 14 mm 54 mm 132 mm 10 mm 115 mm M16 - - 62 mm 25 mm 8 mm 28 mm 55 mm M8 260 mm 116 mm 37 mm 186,5 mm 219 mm 10 mm 329 mm 29 mm
4 P4 Ø50 Shaft Mounted Gear Units P4 Ø50 50 mm 14 mm 54 mm 150 mm 10 mm 133 mm M16 - - 62 mm 28 mm 8 mm 31 mm 60 mm M8 278 mm 133 mm 43 mm 238 mm 242 mm 12 mm 390 mm 34 mm
5 P4 Ø55 Shaft Mounted Gear Units P4 Ø55 55 mm 16 mm 59,5 mm 150 mm 10 mm 133 mm M16 - - 72 mm 28 mm 8 mm 31 mm 60 mm M8 278 mm 133 mm 43 mm 238 mm 242 mm 12 mm 390 mm 34 mm
6 P5 Ø60 Shaft Mounted Gear Units P5 Ø60 60 mm 18 mm 64,5 mm 169 mm 12 mm 150 mm 17 mm M12x2 42 mm 72 mm 32 mm 10 mm 35 mm 70 mm M10 328 mm 150 mm 50 mm 244,5 mm 314 mm 16 mm 425 mm 45 mm
7 P5 Ø65 Shaft Mounted Gear Units P5 Ø65 65 mm 18 mm 69,5 mm 169 mm 12 mm 150 mm 17 mm M12x2 42 mm 72 mm 32 mm 10 mm 35 mm 70 mm M10 328 mm 150 mm 50 mm 244,5 mm 314 mm 16 mm 425 mm 45 mm
8 P6 Ø70 Shaft Mounted Gear Units P6 Ø70 70 mm 20 mm 75 mm 192 mm 12 mm 172 mm 22 mm M16x2 50 mm 90 mm 42 mm 12 mm 45 mm 90 mm M10 368 mm 166 mm 56 mm 277 mm 356 mm 16 mm 471 mm 49 mm
9 P6 Ø75 Shaft Mounted Gear Units P6 Ø75 75 mm 20 mm 80 mm 192 mm 12 mm 172 mm 22 mm M16x2 50 mm 90 mm 42 mm 12 mm 45 mm 90 mm M10 368 mm 166 mm 56 mm 277 mm 356 mm 16 mm 471 mm 49 mm
10 P7 Ø85 Shaft Mounted Gear Units P7 Ø85 85 mm 22 mm 90,5 mm 222 mm 14 mm 200 mm 22 mm M16x2 65 mm 100 mm 48 mm 14 mm 51,5 mm 100 mm M12 452 mm 200 mm 62 mm 355 mm 290 mm 16 mm 592 mm 49 mm
11 P8 Ø100 Shaft Mounted Gear Units P8 Ø100 100 mm 28 mm 106,5 mm 237 mm 14 mm 213 mm 26 mm M20x2 80 mm 120 mm 55 mm 16 mm 59 mm 120 mm M12 569 mm 266 mm 75 mm 456 mm 314 mm 16 mm 751 mm 49 mm
12 P9 Ø120 Shaft Mounted Gear Units P9 Ø120 120 mm 32 mm 127,5 mm 306 mm 20 mm 274 mm 26 mm M20x2 95 mm 145 mm 60 mm 18 mm 64 mm 164 mm M20 576 mm 282 mm 93 mm 517,5 mm 320 mm 22 mm 814 mm 49 mm
13 P9 Ø125 Shaft Mounted Gear Units P9 Ø125 125 mm 32 mm 132,5 mm 306 mm 20 mm 274 mm 26 mm M20x2 95 mm 145 mm 60 mm 18 mm 64 mm 164 mm M20 576 mm 282 mm 93 mm 517,5 mm 320 mm 22 mm 814 mm 49 mm
14 P10 Ø125 Shaft Mounted Gear Units P10 Ø125 125 mm 32 mm 132,5 mm 310 mm 20 mm 278 mm 26 mm M20x2 95 mm 145 mm 60 mm 18 mm 64 mm 160 mm M20 645 mm 297 mm 100 mm 557 mm 382 mm 22 mm 900 mm 60 mm
15 P11 Ø150 Shaft Mounted Gear Units P11 Ø150 150 mm 36 mm 158,5 mm - - - - - - - 65 mm 18 mm 69 mm 200 mm M20 770 mm 345 mm 119 mm 700 mm 450 mm - 1170 mm 90 mm
Part number
Description
D G7
K JS9
H
L
N
G
M
MN
O
P
d j6
k P9
h
l
KL
A
C
E
F
J
T
LE
LT
Product Description
  • CASE MATERIALS ARE GG 25 FOR FROM P1 TO P4 AND GGG40 FROM P5 TO P10
  • CASE HAVE MORE STRENGTH AND ESTHETIC VIEW
  • PLACE FOR BEARINGS ARE MACHINED ACCORDING TO STANDARDS
  • LONG LIFE CYCLE IS CONSIDERED FOR SELECTING BEARINGS
  • GEARS MATERIAL IS SAE 8620 FORGING MATERIALS AND ISOTHERMIC TEMPERING IS APPLIED
  • CARBURIZING IS APPLIED ACCORDING TO MODULE OF GEARS AND ADJUSTING HARDNESS DEPTH
  • GRINDING AND SCRAPING ARE APPLIED TO GEARS
  • SHAFT MATERIAL IS SAE 1050 STEEL AND TOLERANCES ARE ADJUSTED ACCORDING TO STANDARD NORMS
Documentation
Contact the supplier
PGR Drive Technologies To achieve the best quality of its products, POLAT GROUP REDÜKTÖR A.Ş. adopts with its own quality politics by following the technological developments of its sector, in order to keep up the stabilization on its own market share ensuring the customers’ gladness increasing permanently by answering the customers’ wishes and expectations completely at the right time, to have the well educated staffs increase their performance by providing a peaceful working place and making better the quality management system all the time.
PGR Drive Technologies
PGR Drive Technologies
PGR Drive Technologies