1

Gas springs with M16 and M24 threaded bodies - EHN-16

Manufacturer Nitrogas
Description Gas springs with M16 and M24 threaded bodies - EHN-16 - S 10 mm, L 65 mm, F 73 daN
Part Number EHN_16_10
Product selection
Selector Part Number Description Stroke (mm) L (mm) A (mm) F (daN) Max. Charging pressure (bar) Min. Charging pressure (bar) Working temperature (ºC) Max. working speed (m/s)
1 EHN_16_10 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 10 mm, L 65 mm, F 73 daN 10 65 55 73 150 20 0-80 1.6
3 EHN_16_20 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 20 mm, L 85 mm, F 66 daN 20 85 65 66 150 20 0-80 1.6
4 EHN_16_30 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 30 mm, L 105 mm, F 64 daN 30 105 75 64 150 20 0-80 1.6
5 EHN_16_40 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 40 mm, L 125 mm, F 64 daN 40 125 85 64 150 20 0-80 1.6
6 EHN_16_50 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 50 mm, L 145 mm, F 67 daN 50 145 95 67 150 20 0-80 1.6
7 EHN_16_60 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 60 mm, L 165 mm, F 66 daN 60 165 105 66 150 20 0-80 1.6
8 EHN_16_70 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 70 mm, L 185 mm, F 65 daN 70 185 115 65 150 20 0-80 1.6
9 EHN_16_80 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 80 mm, L 205 mm, F 65 daN 80 205 125 65 150 20 0-80 1.6
10 EHN_16_100 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 100 mm, L 245 mm, F 64 daN 100 245 145 64 150 20 0-80 1.6
2 EHN_16_125 Gas springs with M16 and M24 threaded bodies - EHN-16 - S 125 mm, L 295 mm, F 64 daN 125 295 170 64 150 20 0-80 1.6
Part Number
Description
Stroke (mm)
L (mm)
A (mm)
F (daN)
Max. Charging pressure (bar)
Min. Charging pressure (bar)
Working temperature (ºC)
Max. working speed (m/s)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas