1

Gas springs with M16 and M24 threaded bodies - EHF-24

Manufacturer Nitrogas
Description Gas springs with M16 and M24 threaded bodies - EHF-24 - S 10 mm, L 65 mm, F 245 daN
Part Number EHF_24_10
Product selection
Selector Part Number Description Stroke (mm) L (mm) A (mm) F (daN) Max. Charging pressure (bar) Min. Charging pressure (bar) Working temperature (ºC) Max. working speed (m/s)
1 EHF_24_10 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 10 mm, L 65 mm, F 245 daN 10 65 55 245 150 20 0-80 1.6
3 EHF_24_20 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 20 mm, L 85 mm, F 269 daN 20 85 65 269 150 20 0-80 1.6
4 EHF_24_30 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 30 mm, L 105 mm, F 282 daN 30 105 75 282 150 20 0-80 1.6
5 EHF_24_40 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 40 mm, L 125 mm, F 291 daN 40 125 85 291 150 20 0-80 1.6
6 EHF_24_50 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 50 mm, L 145 mm, F 314 daN 50 145 95 314 150 20 0-80 1.6
7 EHF_24_60 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 60 mm, L 165 mm, F 314 daN 60 165 105 314 150 20 0-80 1.6
8 EHF_24_70 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 70 mm, L 185 mm, F 316 daN 70 185 115 316 150 20 0-80 1.6
9 EHF_24_80 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 80 mm, L 205 mm, F 316 daN 80 205 125 316 150 20 0-80 1.6
10 EHF_24_100 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 10 0mm, L 245 mm, F 318 daN 100 245 145 318 150 20 0-80 1.6
2 EHF_24_125 Gas springs with M16 and M24 threaded bodies - EHF-24 - S 125 mm, L 295 mm, F 318 daN 125 295 170 318 150 20 0-80 1.6
Part Number
Description
Stroke (mm)
L (mm)
A (mm)
F (daN)
Max. Charging pressure (bar)
Min. Charging pressure (bar)
Working temperature (ºC)
Max. working speed (m/s)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas