1

Gas springs with M16 and M24 threaded bodies - E-24

Manufacturer Nitrogas
Description Gas springs with M16 and M24 threaded bodies - E-24 - S 10 mm, L 80 mm, F 152 daN
Part Number E_24_10
Product selection
Selector Part Number Description Stroke (mm) L (mm) A (mm) F (daN) Max. Charging pressure (bar) Min. Charging pressure (bar) Working temperature (ºC) Max. working speed (m/s)
1 E_24_10 Gas springs with M16 and M24 threaded bodies - E-24 - S 10 mm, L 80 mm, F 152 daN 10 80 70 152 170 20 0-80 1.6
2 E_24_20 Gas springs with M16 and M24 threaded bodies - E-24 - S 20 mm, L 100 mm, F 161 daN 20 100 80 161 170 20 0-80 1.6
3 E_24_30 Gas springs with M16 and M24 threaded bodies - E-24 - S 30 mm, L 120 mm, F 168 daN 30 120 90 168 170 20 0-80 1.6
4 E_24_40 Gas springs with M16 and M24 threaded bodies - E-24 - S 40 mm, L 140 mm, F 172 daN 40 140 100 172 170 20 0-80 1.6
5 E_24_50 Gas springs with M16 and M24 threaded bodies - E-24 - S 50 mm, L 160 mm, F 175 daN 50 160 110 175 170 20 0-80 1.6
6 E_24_60 Gas springs with M16 and M24 threaded bodies - E-24 - S 60 mm, L 180 mm, F 177 daN 60 180 120 177 170 20 0-80 1.6
7 E_24_70 Gas springs with M16 and M24 threaded bodies - E-24 - S 70 mm, L 200 mm, F 179 daN 70 200 130 179 170 20 0-80 1.6
8 E_24_80 Gas springs with M16 and M24 threaded bodies - E-24 - S 80 mm, L 220 mm, F 180 daN 80 220 140 180 170 20 0-80 1.6
9 E_24_100 Gas springs with M16 and M24 threaded bodies - E-24 - S 100mm, L 260mm, F 182 daN 100 260 160 182 170 20 0-80 1.6
Part Number
Description
Stroke (mm)
L (mm)
A (mm)
F (daN)
Max. Charging pressure (bar)
Min. Charging pressure (bar)
Working temperature (ºC)
Max. working speed (m/s)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas