1

Gas springs with M16 and M24 threaded bodies - E-16

Manufacturer Nitrogas
Description Gas springs with M16 and M24 threaded bodies - E-16 - S 10 mm, L 80 mm, F 34 daN
Part Number E_16_10
Product selection
Selector Part Number Description Stroke (mm) L (mm) A (mm) F (daN) Max. Charging pressure (bar) Min. Charging pressure (bar) Working temperature (ºC) Max. working speed (m/s)
1 E_16_10 Gas springs with M16 and M24 threaded bodies - E-16 - S 10 mm, L 80 mm, F 34 daN 10 80 70 34 170 20 0-80 1.6
2 E_16_20 Gas springs with M16 and M24 threaded bodies - E-16 - S 20 mm, L 100 mm, F 35 daN 20 100 80 35 170 20 0-80 1.6
3 E_16_30 Gas springs with M16 and M24 threaded bodies - E-16 - S 30 mm, L 120 mm, F 36 daN 30 120 90 36 170 20 0-80 1.6
4 E_16_40 Gas springs with M16 and M24 threaded bodies - E-16 - S 40 mm, L 140 mm, F 36 daN 40 140 100 36 170 20 0-80 1.6
5 E_16_50 Gas springs with M16 and M24 threaded bodies - E-16 - S 50 mm, L 160 mm, F 36 daN 50 160 110 36 170 20 0-80 1.6
6 E_16_60 Gas springs with M16 and M24 threaded bodies - E-16 - S 60 mm, L 180 mm, F 37 daN 60 180 120 37 170 20 0-80 1.6
7 E_16_70 Gas springs with M16 and M24 threaded bodies - E-16 - S 70 mm, L 200 mm, F 37 daN 70 200 130 37 170 20 0-80 1.6
8 E_16_80 Gas springs with M16 and M24 threaded bodies - E-16 - S 80 mm, L 220 mm, F 37 daN 80 220 140 37 170 20 0-80 1.6
9 E_16_100 Gas springs with M16 and M24 threaded bodies - E-16 - S 100mm, L 260 mm, F 38 daN 100 260 160 38 170 20 0-80 1.6
Part Number
Description
Stroke (mm)
L (mm)
A (mm)
F (daN)
Max. Charging pressure (bar)
Min. Charging pressure (bar)
Working temperature (ºC)
Max. working speed (m/s)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas