1

Cam Units, Roller Cams - Quick punch replacement - CRCS

Manufacturer Nitrogas
Description Cam Units, Roller Cams - Quick punch replacement - working force 2000 daN, spring force 180 daN, stroke 50 mm
Part Number CRCS-02000-22
Product selection
Selector Part Number Description Stroke (mm) A (mm) Working force (daN) Spring force (daN) B (mm) C (mm) D (mm) E (mm)
1 CRCS-02000-22 Cam Units, Roller Cams - Quick punch replacement - working force 2000 daN, spring force 180 daN, stroke 50 mm 50 75 2000 daN 180 daN 85 50 50 115
7 CRCS-02000-35 Cam Units, Roller Cams - Quick punch replacement - working force 2000 daN, spring force 190 daN, stroke 80 mm 80 75 2000 daN 190 daN 85 50 50 136
8 CRCS-03000-50 Cam Units, Roller Cams - Quick punch replacement - working force 3000 daN, spring force 450 daN, stroke 50 mm 50 100 3000 daN 450 daN 117 63 68 200
9 CRCS-03000-80 Cam Units, Roller Cams - Quick punch replacement - working force 3000 daN, spring force 450 daN, stroke 80 mm 80 100 3000 daN 450 daN 117 63 68 230
10 CRCS-03000-100 Cam Units, Roller Cams - Quick punch replacement - working force 3000 daN, spring force 540 daN, stroke 100 mm 100 100 3000 daN 540 daN 117 63 68 260
11 CRCS-05000-50 Cam Units, Roller Cams - Quick punch replacement - working force 5000 daN, spring force 450 daN, stroke 50 mm 50 120 5000 daN 450 daN 140 74 88 200
12 CRCS-05000-80 Cam Units, Roller Cams - Quick punch replacement - working force 5000 daN, spring force 450 daN, stroke 80 mm 80 120 5000 daN 450 daN 140 74 88 230
13 CRCS-05000-100 Cam Units, Roller Cams - Quick punch replacement - working force 5000 daN, spring force 540 daN, stroke 100 mm 100 120 5000 daN 540 daN 140 74 88 260
14 CRCS-15000-50 Cam Units, Roller Cams - Quick punch replacement - working force 15000 daN, spring force 910 daN, stroke 50 mm 50 170 15000 daN 910 daN 165 92 132 220
2 CRCS-15000-80 Cam Units, Roller Cams - Quick punch replacement - working force 15000 daN, spring force 910 daN, stroke 80 mm 80 170 15000 daN 910 daN 165 92 132 250
3 CRCS-15000-100 Cam Units, Roller Cams - Quick punch replacement - working force 15000 daN, spring force 710 daN, stroke 100 mm 100 170 15000 daN 710 daN 165 92 132 270
4 CRCS-20000-50 Cam Units, Roller Cams - Quick punch replacement - working force 20000 daN, spring force 1200 daN, stroke 50 mm 50 240 20000 daN 1200 daN 205 110 196 250
5 CRCS-20000-80 Cam Units, Roller Cams - Quick punch replacement - working force 20000 daN, spring force 1200 daN, stroke 80 mm 80 240 20000 daN 1200 daN 205 110 196 280
6 CRCS-20000-100 Cam Units, Roller Cams - Quick punch replacement - working force 20000 daN, spring force 1200 daN, stroke 100 mm 100 240 20000 daN 1200 daN 205 110 196 300
Part Number
Description
Stroke (mm)
A (mm)
Working force (daN)
Spring force (daN)
B (mm)
C (mm)
D (mm)
E (mm)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas