1

Cam Units, Punching Units - Conventional Design - CPUN

Manufacturer Nitrogas
Description Cam Units, Punching Units - Conventional Design - working force 750 daN, spring force 40 daN, stroke 10 mm
Part Number CPUN-00750-10
Product selection
Selector Part Number Description Stroke (mm) A (mm) Working force (daN) Spring force (daN) B (mm) C (mm) D (mm) E (mm)
1 CPUN-00750-10 Cam Units, Punching Units - Conventional Design - working force 750 daN, spring force 40 daN, stroke 10 mm 10 44.5 750 daN 40 daN 50 44.5 44.5 100
2 CPUN-01500-12 Cam Units, Punching Units - Conventional Design - working force 1500 daN, spring force 160 daN, stroke 12 mm 12 45 1500 daN 160 daN 76 45 65 119
3 CPUN-03500-20 Cam Units, Punching Units - Conventional Design - working force 3500 daN, spring force 310 daN, stroke 20 mm 20 45 3500 daN 310 daN 84 45 75 167
4 CPUN-05000-25 Cam Units, Punching Units - Conventional Design - working force 5000 daN, spring force 270 daN, stroke 25 mm 25 45 5000 daN 270 daN 116 45 80 178.5
5 CPUN-07000-38 Cam Units, Punching Units - Conventional Design - working force 7000 daN, spring force 550 daN, stroke 38 mm 38 56 7000 daN 550 daN 134 56 85 225
6 CPUN-10000-50 Cam Units, Punching Units - Conventional Design - working force 10000 daN, spring force 550 daN, stroke 50 mm 50 63 10000 daN 550 daN 149.5 63 96 255.5
7 CPUN-20000-50 Cam Units, Punching Units - Conventional Design - working force 20000 daN, spring force 540 daN, stroke 50 mm 50 75 20000 daN 540 daN 100 75 145 267.5
Part Number
Description
Stroke (mm)
A (mm)
Working force (daN)
Spring force (daN)
B (mm)
C (mm)
D (mm)
E (mm)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas