1

Cam Units, Die Mounted Cams - VDI Standard Design - CDCV

Manufacturer Nitrogas
Description Cam Units, Die Mounted Cams - VDI Standard Design - width 50 mm, height 250 mm, length 300 mm
Part Number CDCV-50-00-55
Product selection
Selector Part Number Description Stroke (mm) Working force (daN) Spring force (daN) W (mm) I (mm) Width (mm) Height (mm) Length (mm)
1 CDCV-50-00-55 Cam Units, Die Mounted Cams - VDI Standard Design - width 50 mm, height 250 mm, length 300 mm 55 3 Tnf 560 kgf 50 75 50 250 300
12 CDCV-50-05-55 Cam Units, Die Mounted Cams - VDI Standard Design - width 50 mm, height 250 mm, length 310.76 mm 55 3 Tnf 560 kgf 50 75 50 250 310.76
23 CDCV-50-10-55 Cam Units, Die Mounted Cams - VDI Standard Design - width 50 mm, height 250 mm, length 318.12 mm 55 3 Tnf 560 kgf 50 75 50 250 318.12
30 CDCV-50-15-55 Cam Units, Die Mounted Cams - VDI Standard Design - width 50 mm, height 250 mm, length 325.02 mm 55 3 Tnf 560 kgf 50 75 50 250 325.02
31 CDCV-50-20-55 Cam Units, Die Mounted Cams - VDI Standard Design - width 50 mm, height 250 mm, length 331.41 mm 55 3 Tnf 560 kgf 50 75 50 250 331.41
32 CDCV-85-00-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 85 mm, height 290 mm, length 340 mm 70 6 Tnf 710 kgf 85 85 85 290 340
33 CDCV-85-05-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 85 mm, height 290 mm, length 354.32 mm 70 6 Tnf 710 kgf 85 85 85 290 354.32
34 CDCV-85-10-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 85 mm, height 290 mm, length 363.2 mm 70 6 Tnf 710 kgf 85 85 85 290 363.2
35 CDCV-85-15-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 85 mm, height 290 mm, length 371.68 mm 70 6 Tnf 710 kgf 85 85 85 290 371.68
2 CDCV-85-20-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 85 mm, height 290 mm, length 379.39 mm 70 6 Tnf 710 kgf 85 85 85 290 379.39
3 CDCV-110-00-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 110 mm, height 310 mm, length 385 mm 70 12 Tnf 1100 kgf 110 110 110 310 385
4 CDCV-110-05-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 110 mm, height 310 mm, length 401.59 mm 70 12 Tnf 1100 kgf 110 110 110 310 401.59
5 CDCV-110-10-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 110 mm, height 310 mm, length 417.76 mm 70 12 Tnf 1100 kgf 110 110 110 310 417.76
6 CDCV-110-15-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 110 mm, height 310 mm, length 428.41 mm 70 12 Tnf 1100 kgf 110 110 110 310 428.41
7 CDCV-110-20-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 110 mm, height 310 mm, length 438.46 mm 70 12 Tnf 1100 kgf 110 110 110 310 438.46
8 CDCV-150-00-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 150 mm, height 310 mm, length 390 mm 70 17 Tnf 1400 kgf 150 110 150 310 390
9 CDCV-150-05-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 150 mm, height 310 mm, length 407.59 mm 70 17 Tnf 1400 kgf 150 110 150 310 407.59
10 CDCV-150-10-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 150 mm, height 310 mm, length 423.74 mm 70 17 Tnf 1400 kgf 150 110 150 310 423.74
11 CDCV-150-15-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 150 mm, height 310 mm, length 434.37 mm 70 17 Tnf 1400 kgf 150 110 150 310 434.37
13 CDCV-150-20-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 150 mm, height 310 mm, length 444.4 mm 70 17 Tnf 1400 kgf 150 110 150 310 444.4
14 CDCV-220-00-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 220 mm, height 310 mm, length 390 mm 70 25 Tnf 2200 kgf 220 110 220 310 390
15 CDCV-220-05-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 220 mm, height 310 mm, length 406.59 mm 70 25 Tnf 2200 kgf 220 110 220 310 406.59
16 CDCV-220-10-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 220 mm, height 310 mm, length 422.76 mm 70 25 Tnf 2200 kgf 220 110 220 310 422.76
17 CDCV-220-15-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 220 mm, height 310 mm, length 433.41 mm 70 25 Tnf 2200 kgf 220 110 220 310 433.41
18 CDCV-220-20-70 Cam Units, Die Mounted Cams - VDI Standard Design - width 220 mm, height 310 mm, length 443.46 mm 70 25 Tnf 2200 kgf 220 110 220 310 443.46
19 CDCV-330-00-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 330 mm, height 380 mm, length 400 mm 80 35 Tnf 2800 kgf 330 180 330 380 400
20 CDCV-330-05-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 330 mm, height 380 mm, length 424.2 mm 80 35 Tnf 2800 kgf 330 180 330 380 424.2
21 CDCV-330-10-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 330 mm, height 380 mm, length 442.94 mm 80 35 Tnf 2800 kgf 330 180 330 380 442.94
22 CDCV-330-15-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 330 mm, height 380 mm, length 461.09 mm 80 35 Tnf 2800 kgf 330 180 330 380 461.09
24 CDCV-330-20-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 330 mm, height 380 mm, length 478.52 mm 80 35 Tnf 2800 kgf 330 180 330 380 478.52
25 CDCV-400-00-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 400 mm, height 400 mm, length 445 mm 80 44 Tnf 2800 kgf 400 180 400 400 445
26 CDCV-400-05-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 400 mm, height 400 mm, length 469.2 mm 80 44 Tnf 2800 kgf 400 180 400 400 469.2
27 CDCV-400-10-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 400 mm, height 400 mm, length 487.94 mm 80 44 Tnf 2800 kgf 400 180 400 400 487.94
28 CDCV-400-15-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 400 mm, height 400 mm, length 501.09 mm 80 44 Tnf 2800 kgf 400 180 400 400 501.09
29 CDCV-400-20-80 Cam Units, Die Mounted Cams - VDI Standard Design - width 400 mm, height 400 mm, length 518.52 mm 80 44 Tnf 2800 kgf 400 180 400 400 518.52
Part Number
Description
Stroke (mm)
Working force (daN)
Spring force (daN)
W (mm)
I (mm)
Width (mm)
Height (mm)
Length (mm)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas