1

Linear slide SER-A

Manufacturer NIPPON BEARING
Description Linear Slider SER 9A1-55
Part number SER 9A1-55
Product selection
Selector Standard Anti-corrosion H (mm) W (mm) B (mm) L1 (mm) L2 (mm) P1 (mm) P2 (mm) S1 f (mm) b (mm) H1 (mm) C (mm) S2 d (mm) G (mm) h (mm) N (mm) P (mm) Basic load rating(dynamic) C (kN) Basic load rating(static) Co (kN) Allowable static moment MP (N.m) Allowable static moment MY (g) Allowable static moment MR (N.m) Mass(slider) (g) Mass(guide)/100mm (g) L_max (mm) L_min (mm) SIZE
1 SER 9A SERS 9A 10 5.7 20 28 32 15 13 M2 2.5 7.8 5.5 8.6 M4 2.6 4.5 3 7.5 20 2.65 2.94 11.8 13.7 19.6 35 25 275 55 9A
2 SER12A SERS12A 13 8 27 32 36 20 15 M3 3 10.5 7.5 11 M4 3.5 6 4.5 10 25 3.43 3.92 15.7 17.6 29.4 55 51 470 120 12A
3 SER15A SERS15A 16 8.5 32 40 44 25 20 M3 4 11.5 9.5 15 M5 3.5 6 4.5 15 40 4.7 5.78 29 32.3 54.9 100 82 670 150 15A
4 SER20A SERS20A 25 13 46 60 66 38 38 M4 6 17.5 15 20 M6 6 9.5 8.5 20 60 8.82 9.8 59 66.6 151 230 280 880 220 20A
Standard
Anti-corrosion
H (mm)
W (mm)
B (mm)
L1 (mm)
L2 (mm)
P1 (mm)
P2 (mm)
S1
f (mm)
b (mm)
H1 (mm)
C (mm)
S2
d (mm)
G (mm)
h (mm)
N (mm)
P (mm)
Basic load rating(dynamic) C (kN)
Basic load rating(static) Co (kN)
Allowable static moment MP (N.m)
Allowable static moment MY (g)
Allowable static moment MR (N.m)
Mass(slider) (g)
Mass(guide)/100mm (g)
L_max (mm)
L_min (mm)
SIZE
1
Contact the supplier
NIPPON BEARING Mechanical motion
Nippon Bearing Co Ltd