Small linear solenoids for standard use series 8.M13

Manufacturer MECALECTRO
Description Small linear solenoids for standard use series 8.M13, nominal stroke: 9 mm, protection rating: IP00
Part number 8.M13.02.52
Mass 160 g
Product selection
Selector Part number Nominal stroke (mm) Standard voltage Type Incorporating return spring Plunger retainer Total weight (g)
1 8.M13.02.52 9 24 Vcc Pull Option No 160
Part number
Nominal stroke (mm)
Standard voltage
Type
Incorporating return spring
Plunger retainer
Total weight (g)
Documentation
Contact the supplier
mecalectro Manufacturer of solenoids
MECALECTRO