Small linear solenoids for standard use series 8.M11

Manufacturer MECALECTRO
Description Small linear solenoids for standard use series 8.M11, nominal stroke: 6 mm, protection rating: IP00
Part number 8.M11.02.52
Mass 55 g
Product selection
Selector Part number Nominal stroke (mm) Standard voltage Type Incorporating return spring Plunger retainer Total weight (g)
1 8.M11.02.52 6 24 Vcc Pull No No 55
Part number
Nominal stroke (mm)
Standard voltage
Type
Incorporating return spring
Plunger retainer
Total weight (g)
Documentation
Contact the supplier
mecalectro Manufacturer of solenoids
MECALECTRO