Small linear solenoids for standard use series 8.M10

Manufacturer MECALECTRO
Description Small linear solenoids for standard use series 8.M10, nominal stroke: 3 mm, protection rating: IP00
Part number 8.M10.02.62
Mass 20 g
Product selection
Selector Part number Nominal stroke (mm) Standard voltage Type Incorporating return spring Plunger retainer Total weight (g)
1 8.M10.02.62 3 24 Vcc Push Pull No No 20
Part number
Nominal stroke (mm)
Standard voltage
Type
Incorporating return spring
Plunger retainer
Total weight (g)
Documentation
Contact the supplier
mecalectro Manufacturer of solenoids
MECALECTRO