1

Bolts with groove for retaining rings DIN 471 (suitable for clevises)

Manufacturer mbo Oßwald
Standard DIN 471
Identifier Bolt with groove for retaining rings DIN 471 (suitable for clevises)
Part Number 10 79 0000 0004/003
Size BEG 4 x 10 x 8,5
Surface bright
Material group Steel
d1 h11 4
d2 3,8
d3 h14 6
l1 10
l2 8,5
k 1
m 0,5
z1 ˜ 0,5
z2 ˜ 0,5
Mass (kg) per 100 piece 0,1
Omniclass number 23.13.23.11.13
Product selection
Selector Part Number Identifier Size Surface Material group d1 h11 d2 d3 h14 l1 l2 k m z1 ˜ z2 ˜ Mass (kg) per 100 piece
1 10 79 0000 0004/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 4 x 10 x 8,5 bright Steel 4 3,8 6 10 8,5 1 0,5 0,5 0,5 0,1
2 10 79 0000 0004/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 4 x 10 x 8,5 phosphatised oiled Steel 4 3,8 6 10 8,5 1 0,5 0,5 0,5 0,1
3 10 79 0000 0004/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 4 x 10 x 8,5 electr. galvanised white Steel 4 3,8 6 10 8,5 1 0,5 0,5 0,5 0,1
4 10 79 0000 0005/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 5 x 12,5 x 10,5 bright Steel 5 4,8 8 12,5 10,5 1,5 0,7 0,5 0,5 0,2
5 10 79 0000 0005/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 5 x 12,5 x 10,5 phosphatised oiled Steel 5 4,8 8 12,5 10,5 1,5 0,7 0,5 0,5 0,2
6 10 79 0000 0005/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 5 x 12,5 x 10,5 electr. galvanised white Steel 5 4,8 8 12,5 10,5 1,5 0,7 0,5 0,5 0,2
7 10 79 0000 0006/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 6 x 15,5 x 12,5 bright Steel 6 5,7 9 15,5 12,5 1,5 0,8 0,75 0,5 0,4
8 10 79 0000 0006/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 6 x 15,5 x 12,5 phosphatised oiled Steel 6 5,7 9 15,5 12,5 1,5 0,8 0,75 0,5 0,4
9 10 79 0000 0006/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 6 x 15,5 x 12,5 electr. galvanised white Steel 6 5,7 9 15,5 12,5 1,5 0,8 0,75 0,5 0,4
10 10 79 0000 0008/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 8 x 20,5 x 16,5 bright Steel 8 7,6 12 20,5 16,5 2 0,9 1 1 0,8
11 10 79 0000 0008/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 8 x 20,5 x 16,5 phosphatised oiled Steel 8 7,6 12 20,5 16,5 2 0,9 1 1 0,8
12 10 79 0000 0008/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 8 x 20,5 x 16,5 electr. galvanised white Steel 8 7,6 12 20,5 16,5 2 0,9 1 1 0,8
13 10 79 0000 0010/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 10 x 24 x 20,5 bright Steel 10 9,6 14 24 20,5 2 1,1 1 1 1,6
14 10 79 0000 0010/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 10 x 24 x 20,5 phosphatised oiled Steel 10 9,6 14 24 20,5 2 1,1 1 1 1,6
15 10 79 0000 0010/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 10 x 24 x 20,5 electr. galvanised white Steel 10 9,6 14 24 20,5 2 1,1 1 1 1,6
16 10 79 0000 0012/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 12 x 28 x 24,5 bright Steel 12 11,5 17 28 24,5 3 1,1 1,25 1,5 2,8
17 10 79 0000 0012/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 12 x 28 x 24,5 phosphatised oiled Steel 12 11,5 17 28 24,5 3 1,1 1,25 1,5 2,8
18 10 79 0000 0012/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 12 x 28 x 24,5 electr. galvanised white Steel 12 11,5 17 28 24,5 3 1,1 1,25 1,5 2,8
19 10 79 0000 0014/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 14 x 32 x 27,5 bright Steel 14 13,4 19 32 27,5 3 1,1 1,25 1,5 4,3
20 10 79 0000 0014/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 14 x 32 x 27,5 phosphatised oiled Steel 14 13,4 19 32 27,5 3 1,1 1,25 1,5 4,3
21 10 79 0000 0014/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 14 x 32 x 27,5 electr. galvanised white Steel 14 13,4 19 32 27,5 3 1,1 1,25 1,5 4,3
22 10 79 0000 0016/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 16 x 37 x 32,5 bright Steel 16 15,2 21 37 32,5 3 1,1 1,5 1,5 6,3
23 10 79 0000 0016/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 16 x 37 x 32,5 phosphatised oiled Steel 16 15,2 21 37 32,5 3 1,1 1,5 1,5 6,3
24 10 79 0000 0016/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 16 x 37 x 32,5 electr. galvanised white Steel 16 15,2 21 37 32,5 3 1,1 1,5 1,5 6,3
25 10 79 0000 0020/003 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 20 x 46 x 40,5 bright Steel 20 19 26 46 40,5 4 1,3 1,5 2 12,3
26 10 79 0000 0020/002 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 20 x 46 x 40,5 phosphatised oiled Steel 20 19 26 46 40,5 4 1,3 1,5 2 12,3
27 10 79 0000 0020/013 Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 20 x 46 x 40,5 electr. galvanised white Steel 20 19 26 46 40,5 4 1,3 1,5 2 12,3
Part Number
Identifier
Size
Surface
Material group
d1 h11
d2
d3 h14
l1
l2
k
m
z1 ˜
z2 ˜
Mass (kg) per 100 piece
Documentation
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG