2

MB Middle support

Manufacturer Lanamatic Linear Motion
Description MB Middle support for rod-less cylinder, bore 32 mm
Part number 1323-0001
Product selection
Selector Order No. Ø (mm) AE (mm) AH (mm) BA (mm) BB (mm) BC (mm) BD (mm) BE (mm) BF (mm)
1 1183-0001 18 6 2 56 46 36.5 23 2.5 8.25
2 1253-0001 25 6 2 70 60 50 28 3.5 11
3 1323-0001 32 7 3 85 73 61.5 33 4 13.8
4 1403-0001 40 9 3 105 90 75 38 4.5 16
5 1503-0001 50 9 3 122 106 91 43 5 19
6 1633-0001 63 11 4.5 144 125 107 48 6 22
Order No.
Ø (mm)
AE (mm)
AH (mm)
BA (mm)
BB (mm)
BC (mm)
BD (mm)
BE (mm)
BF (mm)
Documentation
Contact the supplier
Lanamatic Linear Motion Cylinder
Lanamatic AG
Lanamatic AG